IESNA:LM-63-2002
[TEST]P1056060
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S575D950-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1865
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
936.2 929.4 925.2 918.3 909.4 897 882.5 866 847.4 826.7
804 779.2 753 726.1 697.2 667.6 637.3 606.3 573.9 540.8
505.7 471.9 437.5 403 367.9 332.8 296.9 259 223.2 189.5
152.9 120.6 89.6 60.6 34.4 12.4 0
936.2 940.4 935.6 925.2 910.8 893.5 872.9 850.1 826 799.2
770.9 740.6 708.9 676.5 642.8 607.6 572.5 536.7 500.8 464.3
427.8 390.6 354.1 317.6 281.8 246.6 212.2 179.1 146.1 115.7
93 73 54.4 37.9 23.4 11 0
936.2 932.1 923.2 905.9 885.3 862.5 835.7 806 774.4 739.9
704.1 665.5 626.2 586.3 546.3 505.7 466.4 427.8 390.6 352.7
316.9 282.5 248.7 217.7 186 162.6 142.6 124.7 106.8 90.2
74.4 59.9 46.2 33.1 21.4 10.3 0
936.2 933.5 918.3 897 872.2 843.9 812.9 777.1 737.2 695.8
653.1 609.7 566.3 522.9 480.2 438.8 397.5 358.9 323.1 289.3
256.3 223.9 200.5 181.9 162.6 144 126.8 111.6 96.4 82
68.2 55.8 42.7 31 20 9 0
936.2 934.9 922.5 901.1 874.2 845.3 810.2 771.6 731 686.9
640.7 593.9 549.8 505.7 463 420.9 383 345.8 310.7 277.6
243.9 217.7 197.7 179.1 159.8 142.6 126.1 110.9 96.4 82
68.9 55.8 43.4 31 20 9.6 0
